??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 2I3-P2A50-M30MI3-SM4ACA
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2I3-P2A50-M30MI3-SM4ACA
VERF
Availability
Available
BC
Order code
BIC000A
TC
Product identifier
BIC 2I3-P2A50-M30MI3-SM4ACA
PX
Product view
44731_02
ICON
ROT
Rotation
W
Weight
0.219 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Digital inputs = 8x PNP, Transmission distance = 0...5 mm, Component = Remote, Connection = Connector, M12x1-Female, 12-pin, Output voltage = 24 VDC, Rated output current = 500 mA, Housing material = Nickel-plated brass, coated, Dimension = Ø 30 x 106 mm, Ambient temperature = 0...55 °C, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.